H3DT-HDL 200-240VAC
Timer, DIN rail mounting, 17.5mm, Off-delay, 1s-120s, 1 x SPDT, 5 A, 200-240 VAC, Push-in terminal
Specifications
Type | Analog |
Installation type | DIN Rail |
Functions | Power OFF-delay |
Size | 17.5 mm |
Terminal | Push-in |
Operating mode | Instantaneous operation, Time-limit operation |
Output type | Relay |
Contact description | SPDT |
Time range | 0.1 s - 120 s |
Supply voltage AC | 200-240 V |