Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GX-ILM08C

GX Series IO-Link Master Unit IP67, 8 ports, EtherCAT

Specifications

Type of module IO-Link master
Communication port(s) EtherCAT Slave, IO-Link
Number of I/O connectors 8
I/O connection type M12
Product Height (unpacked) 175 mm
Product Width (unpacked) 60 mm
Product Depth (unpacked) 49.1 mm
Product Weight (unpacked) 430 g

Accessories

XS5W-T421-BM2-SS EtherCAT cable, improved shield, M12 straight plug / M12 straight plug, 0.5 m
XS5W-T421-BMC-SS EtherCAT cable, improved shield, M12 straight plug / RJ45 plug, 0.5 m
XS5W-T421-CM2-SS EtherCAT cable, improved shield, M12 straight plug / M12 straight plug, 1 m
XS5W-T421-CMC-SS EtherCAT cable, improved shield, M12 straight plug / RJ45 plug, 1 m
XS5W-T421-DM2-SS EtherCAT cable, improved shield, M12 straight plug / M12 straight plug, 2 m
XS5W-T421-DMC-SS EtherCAT cable, improved shield, M12 straight plug / RJ45 plug, 2 m
XS5W-T421-EM2-SS EtherCAT cable, improved shield, M12 straight plug / M12 straight plug, 3 m
XS5W-T421-EMC-SS EtherCAT cable, improved shield, M12 straight plug / RJ45 plug, 3 m
XS5W-T421-GM2-SS EtherCAT cable, improved shield, M12 straight plug / M12 straight plug, 5 m
XS5W-T421-GMC-SS EtherCAT cable, improved shield, M12 straight plug / RJ45 plug, 5 m
XS5W-T421-JM2-SS EtherCAT cable, improved shield, M12 straight plug / M12 straight plug, 10 m
XS5W-T421-JMC-SS EtherCAT cable, improved shield, M12 straight plug / RJ45 plug, 10 m

Downloads

download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GX-ILM(SafetyPrecautions) Instruction Sheet
enPDF 589 KB
download
GX-series EtherCAT Slave Units Users Manual
enPDF 10.9 MB
download
IO-Link System Users Manual
enPDF 9.22 MB
download
NJ-series -[EtherCAT]- GX-ILM08C -[IO-Link]- Balluff Cylinder Sensor (BMF 203K) Connection Guide
en PDF 2.24 MB
o

Please or register to view this content

download
Omron GX-ILM08C EtherCAT ESI file
enZIP 83.3 KB
download
Sysmac Catalogue
enPDF 43.5 MB