This product has been discontinued; production has ended on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Bus coupler |
Communication port(s) | EtherCAT Slave |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 58 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 130 g |
Accessories
GRT1-END | SmartSlice end plate |
|
|
GX-JC03 | 3-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06 | 6-port EtherCAT Junction module, 24 VDC power supply |
|
|
GX-JC06-H | 6-port EtherCAT Junction module, 24 VDC power supply, with node switches |
|
|
XS6W-6LSZH8SS20CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m |
|
|
XS6W-6LSZH8SS500CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m |
|
|
XS6W-6LSZH8SS50CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m |
|