Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GRT1-CT1-1

SmartSlice high speed counter unit, 1 x encoder input (A/B/Z), 60 kHz, 24 VDC PNP inputs, 1 x PNP 0.5 A range control output

This product has been discontinued; production has ended on 2024-03-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

I/O system GRT1 I/O Bus
Type of module Encoder input
I/O connection type Push-in
Digital input type Incremental encoder, PNP
Digital output type PNP
Number of encoder input channels 1
Max. encoder input frequency 60 kHz
Number of status inputs 1
Number of status outputs 1
Number of IOV (V+) terminals 2
Number of IOG (V-) terminals 3
Number of COM terminals 0
Degree of protection (IP) IP20
Product Height (unpacked) 84 mm
Product Width (unpacked) 15 mm
Product Depth (unpacked) 74.4 mm
Product Weight (unpacked) 80 g

Downloads

download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GRT1 series (Safety Precautions) Instruction Sheet
enPDF 522 KB
download
GRT1-series Discontinuation Notice
enPDF 80.8 KB
download
Sysmac Catalogue
enPDF 43.5 MB