G7Z-4A-11Z-R 24VDC
Specifications
Transparent case | |
With mechanical indicator | |
Mounting method | DIN rail |
Usage | High power |
Poles | 4 |
Rated carry current | NC: 25A, NO: 40A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag alloy |
Contact description | 4PST-NO |
Features | Auxiliary contacts SPST-NO/SPST-NC |
Terminal | Screw |