Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G7Z-2A2B-20Z-R 24VDC

Power relay, 40 A DPST-NO, 25 A DPST-NC + 1 A DPST-NO aux.,

Specifications

Mounting method DIN rail
Usage High power
Poles 4
Rated carry current NC: 25A, NO: 40A
Coil voltage 24 V
Operation voltage DC
Contact material Ag alloy
Contact description DPST-NO/DPST-NC
Features Auxiliary contacts DPST-NO, Gold clad 3 µm
Terminal Screw

Downloads