G3R-ODX02SN-UTU 5-24VDC
Solid state relay, plug-in, 5-pin, 1-pole, 2 A, 4-60 VDC
Specifications
Application | Interface |
Number of phases | 1 |
Mounting method | With plug-in socket |
Terminal | Plug-in |
Complete with socket | |
LED indicator | |
Rated operational voltage, DC | 5-48 V |
Operating voltage range, DC | 4-60 V |
Rated operation current Ie at AC-1 | 2 A |
Product Height (unpacked) | 29 mm |
Product Width (unpacked) | 13 mm |
Product Depth (unpacked) | 28 mm |
Supply voltage DC | 5-24 V |
Control current max. | 8 mA |
Must operate voltage max. | 4 V |
Must release voltage min. | 1 V |
Maximum operating temperature | 80 °C |
Minimum operating temperature | -30 °C |
Isolation | Photocoupler |