Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G3FD-X03SN-VD 5-24VDC

Solid-state relay, plug-in, 8-pin, 1-pole, 2A, 4-48 VDC

Specifications

Application Interface
Number of phases 1
Mounting method With plug-in socket
Terminal Plug-in
Complete with socket
LED indicator
Rated operational voltage, DC 4-48 V
Operating voltage range, DC 3-52.8 V
Rated operation current Ie at AC-1 3 A
Supply voltage DC 5-24 V
Must operate voltage max. 4 V
Must release voltage min. 1 V
Maximum operating temperature 80 °C
Minimum operating temperature -30 °C
Isolation Photocoupler
Switching at zero-crossing

Downloads