G2R-2-SNDI 12VDC (S)
Relay, plug-in, 8-pin, DPDT, 5 A, mech & LED indicators, coil suppressor, lockable test button, label facility, 12 VDC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 2 |
Coil voltage | 12 V |
Rated carry current | 5 A |
Operation voltage | DC |
Contact material | AgSnIn |
Contact description | DPDT |
Features | Diode, LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in |