Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

G2R-1-S 24VDC (S)

Relay, plug-in, 5-pin, SPDT, 10 A, mech indicator, label facility, 24 VDC

Specifications

Mounting method With plug-in socket
Usage General purpose, Interface
Poles 1
Coil voltage 24 V
Rated carry current 10 A
Operation voltage DC
Contact material AgSnIn
Contact description SPDT
Features Transparent case, With mechanical indicator
Terminal type Plug-in

Downloads

download
G2R-_-S (S) General-purpose Relay Datasheet
en PDF 3.31 MB
o

Please or register to view this content