FS-C4KU7DGES-M42
GigE Dual Line Scan Camera, 2x 4K, color, CMOS AWAIBA DR-2X4K-7-inver-RGB, 7.0 µm, 13 kHz, M42-Mount, POE
Specifications
Camera type | Color |
Number of lines | 2 |
Interface | GigE |
Lens mount | M42 |
Image width | 4048 pixels |
Image sensor type | DR-2 x 4K-7-inver-RGB |
Pixel size | 7 µm |
Scan frequency | 13 kHz |
Lens type | N/A |
Scan type | Line scan |