FS-C4KU7DCLU-F
Camera Link Dual Line Scan Camera, 4K, Color, CMOS AWAIBA DR-RGB-2x4K-7, 7 µm, 75 kHz, F Mount, Field Update Capability
Specifications
Camera type | Color |
Number of lines | 2 |
Interface | Camera Link |
Lens mount | F-mount |
Image width | 4096 pixels |
Image sensor type | DR-RGB |
Pixel size | 7 µm |
Scan frequency | 75 kHz |
Lens type | Not Applicable |
Scan type | Line scan |