FS-B8KU35GES-F
GigE Line Scan Camera, 8K, Monochrome, CMOS AWAIBA DR-8K-3.5, 3.5 µm, 13 kHz, F-Mount, POE
Specifications
Camera type | Monochrome |
Number of lines | 1 |
Interface | GigE |
Lens mount | F-mount |
Image width | 8192 pixels |
Image sensor type | DR-8K-3.5 |
Pixel size | 3.5 µm |
Scan frequency | 13 kHz |
Lens type | N/A |
Scan type | Line scan |