FS-B4KU7GES-F
GigE Line Scan Camera, 4K, Monochrome, CMOS AWAIBA DR-4K-7, 7.0 µm, 13 kHz, F-Mount, POE
Specifications
Camera type | Monochrome |
Number of lines | 1 |
Interface | GigE |
Lens mount | F-mount |
Image width | 4096 pixels |
Image sensor type | DR-4K-7 |
Pixel size | 7 µm |
Scan frequency | 26 kHz |
Lens type | Not Applicable |
Scan type | Line scan |