Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

F430-F000N12M-SWA

F430 Smart Camera, 1.2 MP monochrome, Narrow view, Autofocus 40-150 mm, White light, AutoVISION, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67

Specifications

Camera family F430
Number of pixels 1.2 MP
Camera type Monochrome
Autofocus
Focus distance 40-150 mm
Focal length 16 mm
Field of view (width) 16-45 mm
Frame rate 40 fps
Shutter type Global
Illumination White LED
Software option(s) AutoVISION
Image sensor type CMOS
Image width 1280 pixels
Image height 960 pixels
Communication port(s) EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C
Degree of protection (IP) IP65/IP67
Product Weight (unpacked) 68 g
Application Code reading, Code verification, Counting, Measurement inspection, OCR / OCV, Presence / Absence

Accessories

V430-AF11 Diffuser Installation Kit for V/F4X0-FXXXXXXX-XXX
V430-AF3 V/F 4x0-F Right angle mirror
V430-AF5 Kit, ESD Window, F/V4XX
V430-AF6 V/F 4x0-F Standard Red filter Installation Kit
V430-AF7 V/F 4x0-F Standard Blue filter Installation Kit
V430-ALB V/F 4x0-F Blue Standard Light Installation Kit
V430-ALI V/F 4x0-F IR Standard Light Installation Kit
V430-ALR V/F 4x0-F Red Standard Light Installation Kit
V430-ALW V/F 4x0-F White Standard Light Installation Kit
V430-AM0 V/F 4x0-F L Bracket Adjustable Angle Mounting Kit
V430-AM1 V/F 4x0-F 1/4-20 Camera Tripod Mounting Block Kit
V430-AM2 V/F 4x0-F 4” (102 mm) Ram Mount Stand
V430-AM3 V/F 4x0-F APG Pan and Tilt Camera Mount
V430-AM4 V/F 4x0-F Nylon Screw and Washer Electrical Isolation Mounting Kit
V430-AM5 V/F 4x0-F MS-4 / MINI to V/F4XX-F Adapter Plate
V430-AM6 V/F 4x0-F Smart Ring Light to V/F4XX-F Mounting Bracket
V430-AM7 V/F 4x0-F QX / Vision HAWK to V/F4XX-F Adapter Plate
V430-W8F-5M V/F 430-F M12 to Flying Leads Cable, with power filter, 5 m
V430-WE-1M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 1 m
V430-WE-3M V/F 430-F Ethernet cable M12 plug on camera to RJ45 connector, 3 m
V430-WQ-1M V/F 430-F Camera to QX-1 interconnect cable, M12 socket to M12 plug, 1 m
V430-WR-1M V/F 430-F Cable, M12 socket to RS-232 DB9 socket, 1 m

Spare parts

V430-AF10 Front Window Installation Kit for V/F4X0-FXXXXXXX-XXX

Downloads

download
AutoVISION Industrial Protocol Manual Users Manual
en PDF 9.68 MB
o

Please or register to view this content

download
AutoVISION Software - Quick Start Guide Users Manual
en PDF 14.5 MB
o

Please or register to view this content

download
AutoVISION WebMonitor Users Manual
en PDF 5.95 MB
o

Please or register to view this content

download
AutoVISION_530_3025_016 Software
en ZIP 979 MB
o

Please or register to view this content

download
Communications Connection Guide Integration guide
en PDF 4.62 MB
o

Please or register to view this content

download
EtherNet/IPTM Connection Guide Integration guide
en PDF 4.6 MB
o

Please or register to view this content

download
MicroHAWK F Series 0F Users Manual
en PDF 18.4 MB
o

Please or register to view this content

download
MicroHAWK F330, F430, MV-40 PROFINET GSDML file
en ZIP 24.9 KB
o

Please or register to view this content

download
MicroHAWK F330, F430, MV-40 EtherNet/IP EDS file
en ZIP 76.4 KB
o

Please or register to view this content

download
MicroHAWK F430-F Datasheet
en PDF 6.71 MB
o

Please or register to view this content

download
MicroHAWK F440-F/F430-F/F420-F Series - Smart Camera Users Manual
en PDF 9.09 MB
o

Please or register to view this content

download
MicroHAWK Optics and Lighting Accessory Kit Installation Manual
en PDF 8.25 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
TCP/IP Connection Guide Integration guide
en PDF 4.14 MB
o

Please or register to view this content

download
Traceability Solutions Toolbox Software
en ZIP 6.05 MB
o

Please or register to view this content

download
MicroHAWK F330, F430, MV-40 EtherNet/IP EDS file
en ZIP 76.4 KB
o

Please or register to view this content

download
MicroHAWK F330, F430, MV-40 PROFINET GSDML file
en ZIP 24.9 KB
o

Please or register to view this content

download
MicroHAWK F430-F Datasheet
en PDF 6.71 MB
o

Please or register to view this content

download
AutoVISION Industrial Protocol Manual Users Manual
en PDF 9.68 MB
o

Please or register to view this content

download
AutoVISION Software - Quick Start Guide Users Manual
en PDF 14.5 MB
o

Please or register to view this content

download
AutoVISION WebMonitor Users Manual
en PDF 5.95 MB
o

Please or register to view this content

download
Communications Connection Guide Integration guide
en PDF 4.62 MB
o

Please or register to view this content

download
EtherNet/IPTM Connection Guide Integration guide
en PDF 4.6 MB
o

Please or register to view this content

download
MicroHAWK F Series 0F Users Manual
en PDF 18.4 MB
o

Please or register to view this content

download
MicroHAWK F440-F/F430-F/F420-F Series - Smart Camera Users Manual
en PDF 9.09 MB
o

Please or register to view this content

download
MicroHAWK Optics and Lighting Accessory Kit Installation Manual
en PDF 8.25 MB
o

Please or register to view this content

download
TCP/IP Connection Guide Integration guide
en PDF 4.14 MB
o

Please or register to view this content

download
AutoVISION_530_3025_016 Software
en ZIP 979 MB
o

Please or register to view this content

download
OMRON_Microscan_DDU_Installer_4.1.1_3008 Software
en ZIP 60.5 MB
o

Please or register to view this content

download
Traceability Solutions Toolbox Software
en ZIP 6.05 MB
o

Please or register to view this content