Specifications
| Camera family | F430 |
| Number of pixels | 1.2 MP |
| Camera type | Monochrome |
| Autofocus | |
| Focus distance | 50-300 mm |
| Focal length | 7.7 mm |
| Field of view (width) | 36-191 mm |
| Frame rate | 40 fps |
| Shutter type | Global |
| Illumination | High brightness red LED ring |
| Software option(s) | AutoVISION |
| Image sensor type | CMOS |
| Image width | 1280 pixels |
| Image height | 960 pixels |
| Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
| Degree of protection (IP) | IP65/IP67 |
| Product Weight (unpacked) | 68 g |
| Application | Code reading, Code verification, Counting, Measurement inspection, OCR / OCV, Presence / Absence |