F430-F000M03M-SRV
F430 Smart Camera, 0.3 MP monochrome, Medium view, Autofocus 50-300 mm, Red light, AutoVISION+Visionscape, Ethernet TCP/IP, EtherNet/IP, PROFINET, IP65/IP67
Specifications
Camera family | F430 |
Number of pixels | 0.3 MP |
Camera type | Monochrome |
Autofocus | |
Focus distance | 50-300 mm |
Focal length | 7.7 mm |
Field of view (width) | 33-180 mm |
Frame rate | 52 fps |
Shutter type | Global |
Illumination | Red LED |
Software option(s) | AutoVISION, Visionscape |
Image sensor type | CMOS |
Image width | 752 pixels |
Image height | 480 pixels |
Communication port(s) | EtherNet/IP, Ethernet TCP/IP, PROFINET Slave, Serial RS-232C |
Degree of protection (IP) | IP65/IP67 |
Product Weight (unpacked) | 68 g |
Application | Code reading, Code verification, Counting, Measurement inspection, OCR / OCV, Presence / Absence |