Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

F3S-TGR-KHL3R

Safety interlock key switch, hygienic stainless steel housing with manual release button, 3000N holding force, M20, 2NC/2NO

Specifications

Door switch type Key-operated
Guard-lock
Material housing Stainless steel
Material head Stainless steel
Ambient temperature (operating) -25-40 °C
Holding force 3000 N
Direction of operation Horizontal
Door contacts NC 2
Door contacts NO 1
Lock monitor contacts NC 2
Lock monitor contacts NO 1
Lock/Release key type Standard key
Lock/Release key position Front
Lock/Release key material Not Applicable
Solenoid voltage 24 V
LED indicator
Connection method Terminal block
Cable length 0 m
Degree of protection (IP) IP69K
Conduit size M20
Number of conduits 2
Switch action Slow action
Shape Cuboid
Overall length of sensor 47 mm
Height of sensor 177 mm
Width of sensor 48 mm
Switch without actuator
Lock/Release logic Power to unlock (Mechanical lock)

Accessories

F39-TGR-KHFH Key for safety key switch, flexible with hygienic stainless steel body
F39-TGR-MRK Accessory, Manual release key for F3S-TGR-KHL3(-R)

Downloads