Specifications
| Shape | T-shaped, 7 mm |
| Sensing method | Through-beam with slot |
| Sensing distance | 5 mm |
| Setting method | Fixed |
| Connection method | System connector |
| Output type | NPN |
| Operation mode | Dark-ON, Light-ON |
| Response time | 0.17 ms |
| Material housing | PBT |
| Thread size | Other |
| Product Width (unpacked) | 13.7 mm |
| Product Height (unpacked) | 26 mm |
| Product Depth (unpacked) | 22 mm |
| Type of light | Infrared light |
| Supply voltage DC | 5-24 V |