EE-SX952P-W 1M
EE-SX952P-W 1M
Specifications
Shape | F-shaped |
Sensing method | Through-beam with slot |
Sensing distance | 5 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 1 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.5 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 12 mm |
Product Height (unpacked) | 12 mm |
Product Depth (unpacked) | 13.4 mm |
Type of light | Infrared light |
Power supply voltage | 5-24 V |