Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EE-SX870P

Photomicro sensor, slim, 5mm slot, indicator incident light on, L-on, PNP, 2 m cable

Specifications

Shape Straight
Sensing method Through-beam with slot
Sensing distance 5 mm
Setting method Fixed
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Light-ON
Response time 0.17 ms
Material housing PBT
Thread size Other
Product Width (unpacked) 18 mm
Product Height (unpacked) 31.1 mm
Product Depth (unpacked) 4.6 mm
Type of light Infrared light
Supply voltage DC 5-24 V

Downloads