EE-SX672P-WR 1M
Photo micro sensor, slot type, T-shaped, L-ON/D-ON selectable, PNP, 1 m robotic cable
Specifications
Shape | T-shaped, 7 mm |
Sensing method | Through-beam with slot |
Sensing distance | 5 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 1 m |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 0.17 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 13.7 mm |
Product Height (unpacked) | 28.2 mm |
Product Depth (unpacked) | 26 mm |
Type of light | Infrared light |
Supply voltage DC | 5-24 V |