Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EE-SPY301

Photo micro sensor, reflective type, horizontal (radial), Sn=5 mm, D-ON, NPN, connector

Specifications

Shape Cuboid
Sensing method Diffuse reflective
Sensing distance 5 mm
Setting method Fixed
Connection method Terminal block
Output type NPN
Operation mode Dark-ON
Response time 5 ms
Material housing Polycarbonate
Type of light Infrared light
Supply voltage DC 5-24 V

Downloads