Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

EE-SPX303N

Photomicro sensor, slot type, 13 mm, D-ON, NPN, connector

Specifications

Shape Straight
Sensing method Through-beam with slot
Sensing distance 13 mm
Setting method Fixed
Connection method System connector
Output type NPN
Operation mode Dark-ON
Response time 5 ms
Material housing Polycarbonate
Thread size Other
Product Width (unpacked) 26 mm
Product Height (unpacked) 26 mm
Product Depth (unpacked) 7.4 mm
Type of light Infrared light
Supply voltage DC 12-24 V

Accessories

EE-1001 Accessory Connector for Photomicrosensors, 4-pin , solder terminals
EE-1001-1 Connector for Photomicrosensors, 4-pin , solder terminals, bridge between L and +
EE-1010 2M Accessory Photomicro sensor EE-SPX_03, cable connector, PVC, 2m
EE-1010-R 2M Accessory photomicro sensor EE-SPX_03, cable connector, robotic PVC, 2 m
EE-2002 Accessory Photomicro sensor EE-SPX_03, NPN/PNP converter and cable connector, 0.5 m

Downloads