Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5ED-HCQ4ABM-025

Advanced Digital Temperature Controller, 48 x 96 mm, Linear current output, Voltage pulse output, 4 Alarm outputs, 100-240 V, Push-in, -200-2300 °C, 4 Event inputs, Serial RS-485, HB/HS alarm for 3-phase heaters, Transfer output, Remote SP

Specifications

Size 1/8 DIN (96 x 48 mm)
Functions HB/HS alarm for 3-phase heaters, Heater burnout detection, ON/OFF control, PID control
Number of control loops 1
Temperature input type B, C (WRe5-26), E, J, K, L, N, P (PLII), Pt100, R, S, T, U
Linear analog input type 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature range -200-2300 °C
Features Remote SP, Transfer output
Number of event inputs 4
Number of alarm outputs 4
Supply voltage AC 100-240 V
Control output Linear current, Voltage pulse
Communication port(s) Serial RS-485
Terminal type Push-in

Accessories

E54-CT1 Current transformer for heater burnout detection (5.8mm dia)

Spare parts

Y92S-P7 Spare front port cover for E5AC and E5EC controller

Downloads