Specifications
Size | 22.5 mm |
Functions | PID control |
Number of control loops | 1 |
Temperature input type | B, C (WRe5-26), E, J, JPt100, K, L, N, P (PLII), Pt100, R, S, T, U |
Linear analog input type | 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA |
Temperature range | -200-2300 °C |
Number of event inputs | 0 |
Number of alarm outputs | 2 |
Supply voltage AC | 20.4-26.4 V |
Supply voltage DC | 20.4-26.4 V |
Control output | Linear current |
Communication port(s) | Serial RS-485 |
Terminal type | Screw |