Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E5C2-R20K 100-240VAC 0-400

Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,K-Thermocouple,0-400deg.,100-240V AC

Specifications

Size 1/16 DIN (48 x 48 mm)
Functions ON/OFF control
Number of control loops 1
Temperature input type K
Temperature range 0-400 °C
Number of alarm outputs 0
Supply voltage AC 100-240 V
Control output Relay
Terminal type Plug-in

Accessories

P2CF-08-E Socket, DIN rail/surface mounting, 8-pin, screw terminals
P3G-08 Socket, back-connecting, 8-pin, screw terminals

Downloads