Specifications
| Shape | Cuboid |
| Sensing method | Retro-reflective |
| Sensing distance | 2000 mm |
| Sensing distance (min.) | 500 mm |
| Setting method | Manual adjustment |
| Connection method | Cable |
| Cable length | 2 m |
| Output type | NPN |
| Operation mode | Dark-ON, Light-ON |
| Response time | 1 ms |
| Material housing | PBT |
| Thread size | Other |
| Product Width (unpacked) | 10.8 mm |
| Product Height (unpacked) | 31 mm |
| Product Depth (unpacked) | 20 mm |
| Type of light | Red light |
| Power supply voltage | 12-24 V |
| Features | Mutual interference prevention, Transparent detection, Without M.S.R. |
| Degree of protection (IP) | IP67 |