Specifications
| Shape | Cuboid |
| Sensing method | Background suppression |
| Sensing distance | 500 mm |
| Sensing distance (min.) | 5 mm |
| Setting method | Manual adjustment |
| Connection method | M12 pigtail connector |
| Cable length | 0.3 m |
| Output type | PNP/NPN |
| Operation mode | Dark-ON, Light-ON |
| Response time | 2 ms |
| Material housing | Zinc |
| Product Width (unpacked) | 15.4 mm |
| Product Height (unpacked) | 43.7 mm |
| Product Depth (unpacked) | 40 mm |
| Type of light | Infrared light |
| Spot size | 60 mm |
| Power supply voltage | 10-30 V |
| Degree of protection (IP) | IP67 |
