Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3NX-CA21 2M

Fiber amplifier, advanced model, color mark detection white LED, NPN output, smart tuning, 2m cable

Specifications

Shape Cuboid, rail mounting
Sensing method Amplifier
Setting method Teach-In
Connection method Cable
Cable length 2 m
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 0.05 ms
Material housing Polycarbonate
Type of light White light
Power supply voltage 10-30 V
Functions Timer
Features Bank function, External input, Twin outputs
Product Height (unpacked) 33.5 mm
Product Width (unpacked) 10 mm
Product Length (unpacked) 71.8 mm
Application Color mark detection
Number of numerical displays 2
Number of channels 1
Degree of protection (IP) IP50
Number of digital outputs 2
Number of digital inputs 1

Accessories

E39-L143 Mounting bracket for 10 mm wide sensor amplifiers, surface mount with screws

Downloads