E3NX-CA0
Fiber amplifier, color mark detection white LED, smart tuning, Fieldbus communication
Specifications
Shape | Cuboid, rail mounting |
Sensing method | Amplifier |
Setting method | Teach-In |
Connection method | System connector |
Output type | Other |
Operation mode | Dark-ON, Light-ON |
Response time | 0.05 ms |
Material housing | Polycarbonate |
Type of light | White light |
Functions | Timer |
Features | Bank function, Use with communication unit |
Product Height (unpacked) | 33.5 mm |
Product Width (unpacked) | 10 mm |
Product Length (unpacked) | 90.8 mm |
Application | Color mark detection |
Number of numerical displays | 2 |
Number of channels | 1 |
Degree of protection (IP) | IP50 |
Number of digital outputs | 0 |
Number of digital inputs | 0 |