E3H2-T4B4M-M1-N
Photoelectric sensor, M12 brass housing, through-beam, 4 m adjustable, PNP, M12 4-pin connector
Specifications
Shape | Cylindrical axial |
Sensing method | Through-beam |
Sensing distance | 4000 mm |
Setting method | Manual adjustment |
Connection method | Connector M12 |
Output type | PNP |
Operation mode | Dark-ON, Light-ON |
Response time | 2.5 ms |
Material housing | Brass, nickel plated |
Thread size | M12 |
Product Length (unpacked) | 66.3 mm |
Type of light | Infrared light |
Power supply voltage | 10-30 V |