Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3H2-R2B4M-N 2M

Photoelectric sensor, M12 brass housing, retro-reflective, 2 m teachable, PNP, 2 m cable

Specifications

Shape Cylindrical axial
Sensing method Retro-reflective
Sensing distance 2000 mm
Setting method Teach-In
Connection method Cable
Cable length 2 m
Output type PNP
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing Brass, nickel plated
Thread size M12
Product Length (unpacked) 59 mm
Type of light Polarized red light
Power supply voltage 10-30 V
Features M.S.R.
Degree of protection (IP) IP67

Accessories

E39-R1S Accessory photoeletric sensor, reflector, 40 x 60 x 7.5 mm, ABS & Acryllic
E39-R3 Accessory photoelectric sensor, reflector, 42 x 22 mm
E39-R4 Accessory photoelectric sensor, reflector, 23 x 14 mm
E39-R49 Sensor reflector, snap fitting, 30mm dia
E39-R6 Accessory photoelectric sensor, reflector, 52 x 40 mm, micro-triple surface
E39-RS1 Reflective tape, self adhesive, 35 x 10 mm
E39-RS2 Accessory photelectric sensor, reflective tape, 40 x 35 x 0.6, self adhesive
E39-RS25 5M Accessory photoelectric sensor, reflective tape, 25 mm x 5 m

Downloads