E3H2-DS30C4M-M1-N
Photoelectric sensor, M12 brass housing, diffuse, 300 mm teachable, NPN, M12 4-pin connector
Specifications
Shape | Cylindrical axial |
Sensing method | Diffuse reflective |
Sensing distance | 300 mm |
Setting method | Teach-In |
Connection method | Connector M12 |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 1.1 ms |
Material housing | Brass, nickel plated |
Thread size | M12 |
Product Length (unpacked) | 69.5 mm |
Type of light | Infrared light |
Power supply voltage | 10-30 V |
Degree of protection (IP) | IP67 |