Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3C-LR11N 2M

Laser sensor head, coaxial retro-reflective, 7 m, variable spot, 2 m cable

Specifications

Shape Cuboid
Sensing method Coaxial retro-reflective
Sensing distance 7000 mm
Sensing distance (min.) 0 mm
Setting method Teach-In
Connection method Cable
Cable length 2 m
Operation mode Dark-ON, Light-ON
Response time 0.08 ms
Material housing ABS
Type of light Laser diode, red light
Laser class 2
Spot size 0.8 mm at 1 m
Power supply voltage 12-24 V
Features High precision positioning & detection, M.S.R.

Accessories

E39-R12 Accessory photoelectric sensor, reflector, high precision type, 23 x 23mm, ABS & Acrylic
E39-R13 Reflector, E3C-LDA sensor, 7x7mm effective area
E39-RS4 Reflective tape, high precision microtripel, self adhesive, 195mm x 22mm
E39-RS5 Reflective tape, high precision microtripel, self adhesive, 108mm x 46mm
E3C-LDA21N 2M Photoelectric sensor, laser amplifier, 2 outputs, 1 input, DC, NPN, 2 m cable
E3C-LDA51N 2M Photoelectric sensor, laser amplifier, 2 outputs, 1 input, DC, PNP, 2 m cable
E3C-LDA8N Photoelectric sensor, laser amplifier, 2 output, DC, PNP, system connector
E3C-LDA9N Photoelectric sensor, laser amplifier, 1 output, 1 input, DC, PNP, system connector

Downloads