Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3C-LD11N 2M

Laser sensor head, diffuse reflective, 1 m, spot beam, 2 m cable

Specifications

Shape Cuboid
Sensing method Diffuse reflective
Sensing distance 1000 mm
Sensing distance (min.) 30 mm
Setting method Teach-In
Connection method Cable
Cable length 2 m
Response time 0.08 ms
Material housing ABS
Type of light Laser diode, red light
Laser class 2
Spot size 0.95 mm at 1 m
Power supply voltage 12-24 V
Features 28 x 0.2 mm at 150 mm (with lens), 33 x 15 mm at 150 mm (with lens), High precision positioning & detection

Accessories

E3C-LDA21N 2M Photoelectric sensor, laser amplifier, 2 outputs, 1 input, DC, NPN, 2 m cable
E3C-LDA51N 2M Photoelectric sensor, laser amplifier, 2 outputs, 1 input, DC, PNP, 2 m cable
E3C-LDA6N Photoelectric sensor, laser amplifier, 2 output, DC, NPN, system connector
E3C-LDA7N Photoelectric sensor, laser amplifier, 1 output, 1 input, DC, NPN, system connector
E3C-LDA8N Photoelectric sensor, laser amplifier, 2 output, DC, PNP, system connector
E3C-LDA9N Photoelectric sensor, laser amplifier, 1 output, 1 input, DC, PNP, system connector

Downloads