Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-L80MN M3

Photoelectric sensor, rectangular housing, stainless steel, red LED, background suppression, 80 mm, NPN, Light-ON/Dark-ON, M8 4-pin connector

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 80 mm
Sensing distance (min.) 10 mm
Setting method Teach-In
Connection method Connector M8 - 4 pin
Output type NPN
Operation mode Dark-ON, Light-ON
Response time 1 ms
Material housing Stainless steel
Product Width (unpacked) 11.4 mm
Product Height (unpacked) 38 mm
Product Depth (unpacked) 22 mm
Type of light Polarity free red light
Spot size 4 mm
Power supply voltage 10-30 V

Accessories

E39-L211 L-shaped mounting bracket for E3AS-F/L models
E39-L212 Horizontal protective cover bracket for E3AS-F/L cable and pigtail models
E39-L214 Protective metal cover for E3AS, horizontal surface mounting

Downloads