E3AS-HL500LMN M3
Photoelectric sensor, rectangular housing, stainless steel, red laser class 1, background suppression, line beam, 35-500 mm, 10-30 VDC, NPN, Light-ON/Dark-ON, M8 connector 4-pin
Specifications
Shape | Cuboid |
Sensing method | Background suppression |
Sensing distance | 500 mm |
Sensing distance (min.) | 35 mm |
Setting method | Teach-In |
Connection method | Connector M8 - 4 pin |
Output type | NPN |
Operation mode | Dark-ON, Light-ON |
Response time | 1.5 ms |
Material housing | Stainless steel |
Product Width (unpacked) | 15.5 mm |
Product Height (unpacked) | 48.6 mm |
Product Depth (unpacked) | 28.9 mm |
Type of light | Laser diode, red light |
Laser class | 1 |
Spot size | 18 mm x 1.5 mm |
Power supply voltage | 10-30 V |
Degree of protection (IP) | IP67/IP67G/IP69K |