Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E3AS-HL150LMT 5M

Photoelectric sensor, rectangular housing, stainless steel, red laser class 1, background suppression, line beam, 35-150 mm, 10-30 VDC, PNP, Light-ON/Dark-ON, IO-Link COM3, 5 m cable

Specifications

Shape Cuboid
Sensing method Background suppression
Sensing distance 150 mm
Sensing distance (min.) 35 mm
Setting method IO-Link, Teach-In
Connection method Cable
Cable length 5 m
Output type IO-Link, PNP
Operation mode Dark-ON, Light-ON
IO-Link baud rate COM3 (230.4 kbps)
Response time 1.5 ms
Material housing Stainless steel
Product Width (unpacked) 15.5 mm
Product Height (unpacked) 48.6 mm
Product Depth (unpacked) 30.4 mm
Type of light Laser diode, red light
Laser class 1
Spot size 8 mm x 1.3 mm
Power supply voltage 10-30 V
Degree of protection (IP) IP67/IP67G/IP69K

Accessories

E39-E16 Air blow unit
E39-E19 Front protection cover for E3AS-HL
E39-L221 L-shaped mounting bracket for E3AS-HL cable and pigtail models
E39-L222 Horizontal protective cover bracket
E39-L223 Rear mounting bracket for E3AS-HL models
E39-L224 Robust mounting bracket
E39-L261 Flexible mounting bracket
E39-L262 50mm post for flexible mounting bracket E39-L261 and E39-L264
E39-L263 100mm post for flexible mounting bracket E39-L261 and E39-L264

Downloads