Specifications
| Sensing method | Through-beam |
| Sensing height | 30 mm |
| Sensing distance | 4000 mm |
| Cable length | 2 m |
| Features | Flexible fiber |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP50 |
| Sensing surface orientation | Top-view |
| Shape | Square |
| Material sheath | PVC |