Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E32-T16W 2M

Fiber optic sensor head, through-beam, square, top-view, 30 mm area detection, R10 fiber, 2 m cable

Specifications

Sensing method Through-beam
Sensing height 30 mm
Sensing distance 4000 mm
Cable length 2 m
Free cut
Material core Plastic
Degree of protection (IP) IP50
Sensing surface orientation Top-view
Shape Square
Material sheath PVC

Downloads