Specifications
| Sensing method | Through-beam |
| Sensing height | 11 mm |
| Sensing distance | 4000 mm |
| Cable length | 2 m |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP50 |
| Sensing surface orientation | Side-view |
| Shape | Square |
| Material sheath | PVC |
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Fill in your details below and get direct access to content on this page
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
You now have access to
A confirmation email has been sent to
Continue to page| Sensing method | Through-beam |
| Sensing height | 11 mm |
| Sensing distance | 4000 mm |
| Cable length | 2 m |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP50 |
| Sensing surface orientation | Side-view |
| Shape | Square |
| Material sheath | PVC |