Specifications
| Sensing method | Diffuse reflective |
| Sensing height | 11 mm |
| Sensing distance | 1050 mm |
| Cable length | 2 m |
| Features | Bend resistant |
| Free cut | |
| Material core | Plastic |
| Degree of protection (IP) | IP67 |
| Sensing surface orientation | Side-view |
| Shape | Flat |
| Material sheath | Polyethylene |