Specifications
| Size | 4.8 x 14 x 30 mm |
| Mounting type | Quasi-flush |
| Connection method | System connector |
| Material housing | Zinc |
| Cable specifications | 0.5 m between head and pre-amplifier, 3 m after pre-amplifier, PVC |
| Cable length | 3.6 m |
| Overall length of sensor | 30 mm |
| Repeat accuracy | 2 µm |
| Sensing distance | 5 mm |