Specifications
| Size | M18 |
| Mounting type | Non-flush |
| Connection method | System connector |
| Material housing | Brass |
| Cable specifications | 0.5 m between head and pre-amplifier, 3 m after pre-amplifier, PVC |
| Cable length | 3.6 m |
| Overall length of sensor | 46.3 mm |
| Thread length | 25 mm |
| Repeat accuracy | 5 µm |
| Sensing distance | 7 mm |