Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

E2NC-EM02

Sensor head, shielded, M10 housing, sensing distance 2 mm, repeat accuracy 2 µm, 2.6 m standard cable

Specifications

Size M10
Mounting type Flush
Connection method System connector
Material housing Brass
Cable specifications PVC
Cable length 2.6 m
Overall length of sensor 22 mm
Thread length 16.6 mm
Repeat accuracy 2 µm
Sensing distance 2 mm

Accessories

E2NC-EA0 High precision inductive sensor, communication unit
E2NC-EA21 2M High precision inductive sensor amplifier, 2 outputs, 1 input, DC, NPN, 2 m cable
E2NC-EA51 2M High precision inductive sensor amplifier, 2 outputs, 1 input, DC, PNP, 2 m cable
E2NC-EA7TW High precision inductive sensor amplifier, 2 output, DC, NPN, system connector
E2NC-EA9 High precision inductive sensor amplifier, 1 output, 1 input, DC, PNP, system connector
E2NC-EA9TW High precision inductive sensor amplifier, 2 output, DC, PNP system connector
E3NW-ECT OMS EtherCat communication unit for N-Smart sensors
E3X-CN21 5M OMS Connector, 4-wire, for master amplifier (monitor output types), 5m cable
E3X-CN21 OMS Connector, 4-wire cable for master amplifier, 2 m cable
E3X-CN21-M1J 0.3M OMS Accessory fiber amplifier, system connector for master amplifier, pigtail M12 4-pin connector, 0,3m cable
E3X-CN22 5M OMS Connector, 2-wire, for slave amplifier (monitor output types), 5m cable
E3X-CN22 OMS Connector, 2-wire, for slave amplifier, 2m cable
PFP-M End plate

Downloads