Specifications
| Size | M8 |
| Mounting type | Flush |
| Sensing distance | 2 mm |
| Output type | NPN |
| Operation mode | NO |
| Connection method | Cable |
| Material housing | Stainless steel |
| Cable specifications | PVC |
| Cable length | 2 m |
| Overall length of sensor | 64 mm |
| Thread length | 49 mm |
| Degree of protection (IP) | IP67 |