E2B-S08LN04-MC-B2
Proximity sensor, inductive, stainless steel, long body, M8, unshielded, 4 mm, DC, 3-wire, PNP-NC, M8 plug-in
Specifications
Size | M8 |
Mounting type | Non-flush |
Sensing distance | 4 mm |
Output type | PNP |
Operation mode | NC |
Connection method | Connector M8 - 3 pin |
Material housing | Stainless steel |
Cable specifications | - |
Overall length of sensor | 66 mm |
Thread length | 43 mm |
Degree of protection (IP) | IP67 |