E2B-S08KS02-MC-B1-20
Multi-pack E2B-S08KS02-MC-B1 OMS: 1 pcs. = 1 box of 20 pcs.
Specifications
Size | M8 |
Mounting type | Flush |
Sensing distance | 2 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M8 - 3 pin |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 44 mm |
Thread length | 27 mm |