E2B-S08KN04-MC-C1
Proximity sensor, LITE, inductive, stainless steel, short body, M8, unshielded, 4 mm, DC, 3-wire, NPN-NO, M8 plug-in (3 pin)
Specifications
Size | M8 |
Mounting type | Non-flush |
Sensing distance | 4 mm |
Output type | NPN |
Operation mode | NO |
Connection method | Connector M8 - 3 pin |
Material housing | Stainless steel |
Cable specifications | - |
Overall length | 44 mm |
Thread length | 21 mm |
Degree of protection (IP) | IP67 |